AquaForce® Air-to-Water Screw Heat Pump
30XQ
Reversible Air-to-Water Screw Heat Pump
With R-134a Refrigerant
Cooling capacity: 315~1,480 kW
Heating capacity: 311~1,420 kW
- Economical operation
- Quiet operation
- Non-ozone depleting
- Easy and fast installation
- Absolute reliability
The AquaForce® 30XQ chiller provide economical operation and quick installation benefiting customer high efficiency and absolute reliability.
Performance Features
- Non-ozone depleting R134a refrigerant, Chlorine-free, ODP=0
- Extremely high full load (COP 3.2) and part load energy efficiency (IPLV 4.4)
- New twin-rotor screw compressor equipped with a high efficiency motor and a variable capacity valve
- Economizer system with EXV to achieve enhanced cooling capacity and efficiency
- Discharge dampers integrated in the oil separator
- Acoustic compressor and oil separator enclosures (option) reduce the radiated noise
- Flooded multi-pipe evaporator, configured with aluminum cladding (standard)
- Condenser coils in V shape with an open angle, allows quieter air flow across the coil
- Low-noise Flying Bird fans enjoy quieter operation and free of intrusive low frequency noise
- Rigid fan mounting preventing start-up noise
Reliability Features
- Leak-tight refrigerant circuit
- Use of limit simulation tools to validate critical components design
- Transport simulation test in the laboratory on a vibrating table
- Salt mist corrosion resistance test in the laboratory for increased corrosion resistance
- EXV (Electronic Expansion Valve)
Maintenance Features
- Over 15 diagnostic functions
- Permanently lubricated fan motor bearings
- Compressor suction service valves (factory-installed option)
- Remote service port for easier machine diagnostics (factory-installed option or field-installed accessory)
- Quick-test function for step-by-step verification of the instruments, EXV, fans and compressors
Installation Features
- Factory charged with R-134a refrigerant
- All-in-one package
- Structurally robust base
- Integrated hydronic module (option) including all necessary hydronic components
- Simplified electrical connections
- Systematic factory operation test before shipment
Options
- Low noise enclosure
- Heat recovery
- Built-in hydronic module
- BAS protocol
Performance Features
- Non-ozone depleting R134a refrigerant, Chlorine-free, ODP=0
- Extremely high full load (COP 3.2) and part load energy efficiency (IPLV 4.4)
- New twin-rotor screw compressor equipped with a high efficiency motor and a variable capacity valve
- Economizer system with EXV to achieve enhanced cooling capacity and efficiency
- Discharge dampers integrated in the oil separator
- Acoustic compressor and oil separator enclosures (option) reduce the radiated noise
- Flooded multi-pipe evaporator, configured with aluminum cladding (standard)
- Condenser coils in V shape with an open angle, allows quieter air flow across the coil
- Low-noise Flying Bird fans enjoy quieter operation and free of intrusive low frequency noise
- Rigid fan mounting preventing start-up noise
Reliability Features
- Leak-tight refrigerant circuit
- Use of limit simulation tools to validate critical components design
- Transport simulation test in the laboratory on a vibrating table
- Salt mist corrosion resistance test in the laboratory for increased corrosion resistance
- EXV (Electronic Expansion Valve)
Maintenance Features
- Over 15 diagnostic functions
- Permanently lubricated fan motor bearings
- Compressor suction service valves (factory-installed option)
- Remote service port for easier machine diagnostics (factory-installed option or field-installed accessory)
- Quick-test function for step-by-step verification of the instruments, EXV, fans and compressors
Installation Features
- Factory charged with R-134a refrigerant
- All-in-one package
- Structurally robust base
- Integrated hydronic module (option) including all necessary hydronic components
- Simplified electrical connections
- Systematic factory operation test before shipment
Options
- Low noise enclosure
- Heat recovery
- Built-in hydronic module
- BAS protocol