AquaForce® - Water-cooled and water-sourced screw heat pump Chiller
30XWHPZE
Refrigerant : R-1234ze / R-515B
Compressor : screw fixed-speed
Nominal cooling capacity : 265-1,110 kW
Nominal heating capacity : 320-1,300 kW
The 30XWHPZE heat-pumps are the premium solution for industrial and commercial applications where installers, consultants and building owners require optimal performances and maximum quality.
- Low energy consumption
- High reliability
- Safe design
- Easy and fast installation
- Minimized operating sound levels
- Environmental care
General description
- Twin-rotor screw compressors with a variable capacity valve
- PUREtec™ R-1234ze refrigerant
- R-515B future-proof A1 refrigerant
- SmartVu™ control system
- Flooded heat exchangers that are mechanically cleanable
- Can provide an evaporator leaving temperature down to 3.3°C
- Can deliver up to 55°C (70°C optional) on the condenser side when operating as a heat pump
Low energy consumption
- Compliant with EU Eco-design Minimum Efficiency Performance Standards (MEPS) in heating that apply from September 2015
- COP of up to 6.7 and SCOP up to 6.5
- Twin-rotor screw compressor equipped with a high-efficiency motor and a variable capacity valve that permits exact matching of the cooling capacity to the load
- Flooded multi-pipe heat exchangers for increased heat exchange efficiency
- Electronic expansion device permitting operation at a lower condensing pressure and improved utilisation of the evaporator heat exchange surface
- Economizer system with electronic expansion device for increased cooling capacity
Low operating sound levels
- Silencers on the compressors discharge line
- Silencers on the economizer return line
- Acoustic insulation on the components that are most subjected to radiated noise
- Option 257 further reduces the global unit sound level
Easy and fast installation
- Compact design
- Simplified electrical connections
- Simplified hydraulic connections
- Fast commissioning
Environmental care
- R-1234ze HFO long-term refrigerant solution with nearly zero global warming potential (GWP < 1) and zero ozone depletion potential (ODP = 0)
- R-515B future-proof A1 refrigerant
- Leak-tight refrigerant circuit
High reliability and easy servicing
- Increased global performance as well as Carrier’s acclaimed product quality and reliability
- Major components are selected and tested with R-1234ze and R-515B refrigerant to minimize failures possibility, as well as many design choices have been taken in this perspective
- Industrial-type screw compressors with oversized bearings and motor cooled by suction gas
- All compressor components are easily accessible on site minimizing down-time
- Two independent refrigerant circuits (from 1000 kW upwards); the second one automatically takes over, if the first one develops a fault, maintaining partial cooling under all circumstances
- Auto-adaptive control
- Exceptional endurance tests
Safe Design
- Specific polyol ester oil qualified by Carrier for using with HFO-1234ze or R-515B to guarantee and maintain reliable bearing lubrication
- Specific compressor gaskets compatible with HFO-1234ze or R-515B, tested and validated by Carrier
- New relief valves designed for operation with HFO-1234ze or R-515B
- Specific electrical box with increased tightness and integrated blower that maintains positive air pressure to avoid any risk of ignition
- New control algorithms
- Specific documentation that contains all the installation, operation, maintenance and safety instructions
06T twin-rotor screw compressor
- Equipped with bearings with oversized rollers, oil pressure lubricated for reliable and durable operation, even at maximum load
- Optimal adjustment of the compressor cooling capacity
- If a fault occurs, the compressor does not switch off, but continues operation with a reduced capacity (unloaded mode)
- The silencer in the discharge line considerably reduces discharge gas pulsations for much quieter operation
- Condenser includes an oil separator that minimizes the amount of oil in circulation in the refrigerant circuit and redirects it to the compressor function

- SEER 12/7°C up to 7.3
- SEPR 12/7°C up to 9.3
SmartVu™ control
- Intuitive and user-friendly, coloured, 4.3" interface
- 10 languages available
- Easy access to the controller box
- Password protection
- Night-modex
- Energy management

Remote Management (Standard)
- Easily accessed from the internet
- Multiple remote control, monitoring and diagnostic possibilities
- Optional communication gateways
- Condenser pumps control
- Start/Stop of the machine
- Dual set-point management
- Demand limit setting
- Operation visualization
- Alarm visualization
Remote management (EMM option)
- Extended remote control possibilities: room temperature, set-point reset, etc.
- Light-brine solution, down to -3°C
- Lead/lag operation
- Single power connection point
- Evaporator pump power / control circuit
- Evaporator dual pumps power / control circuit
- Condenser pump power / control circuit
- Condenser insulation
- Service valve set
- Lon, J-Bus or BacNet gateway
- High condensing temperature
- Condensing temperature limitation
- Control for low condensing temperature systems
- Touch Pilot control, 7” user interface
- Low noise level
General description
- Twin-rotor screw compressors with a variable capacity valve
- PUREtec™ R-1234ze refrigerant
- R-515B future-proof A1 refrigerant
- SmartVu™ control system
- Flooded heat exchangers that are mechanically cleanable
- Can provide an evaporator leaving temperature down to 3.3°C
- Can deliver up to 55°C (70°C optional) on the condenser side when operating as a heat pump
Low energy consumption
- Compliant with EU Eco-design Minimum Efficiency Performance Standards (MEPS) in heating that apply from September 2015
- COP of up to 6.7 and SCOP up to 6.5
- Twin-rotor screw compressor equipped with a high-efficiency motor and a variable capacity valve that permits exact matching of the cooling capacity to the load
- Flooded multi-pipe heat exchangers for increased heat exchange efficiency
- Electronic expansion device permitting operation at a lower condensing pressure and improved utilisation of the evaporator heat exchange surface
- Economizer system with electronic expansion device for increased cooling capacity
Low operating sound levels
- Silencers on the compressors discharge line
- Silencers on the economizer return line
- Acoustic insulation on the components that are most subjected to radiated noise
- Option 257 further reduces the global unit sound level
Easy and fast installation
- Compact design
- Simplified electrical connections
- Simplified hydraulic connections
- Fast commissioning
Environmental care
- R-1234ze HFO long-term refrigerant solution with nearly zero global warming potential (GWP < 1) and zero ozone depletion potential (ODP = 0)
- R-515B future-proof A1 refrigerant
- Leak-tight refrigerant circuit
High reliability and easy servicing
- Increased global performance as well as Carrier’s acclaimed product quality and reliability
- Major components are selected and tested with R-1234ze and R-515B refrigerant to minimize failures possibility, as well as many design choices have been taken in this perspective
- Industrial-type screw compressors with oversized bearings and motor cooled by suction gas
- All compressor components are easily accessible on site minimizing down-time
- Two independent refrigerant circuits (from 1000 kW upwards); the second one automatically takes over, if the first one develops a fault, maintaining partial cooling under all circumstances
- Auto-adaptive control
- Exceptional endurance tests
Safe Design
- Specific polyol ester oil qualified by Carrier for using with HFO-1234ze or R-515B to guarantee and maintain reliable bearing lubrication
- Specific compressor gaskets compatible with HFO-1234ze or R-515B, tested and validated by Carrier
- New relief valves designed for operation with HFO-1234ze or R-515B
- Specific electrical box with increased tightness and integrated blower that maintains positive air pressure to avoid any risk of ignition
- New control algorithms
- Specific documentation that contains all the installation, operation, maintenance and safety instructions
06T twin-rotor screw compressor
- Equipped with bearings with oversized rollers, oil pressure lubricated for reliable and durable operation, even at maximum load
- Optimal adjustment of the compressor cooling capacity
- If a fault occurs, the compressor does not switch off, but continues operation with a reduced capacity (unloaded mode)
- The silencer in the discharge line considerably reduces discharge gas pulsations for much quieter operation
- Condenser includes an oil separator that minimizes the amount of oil in circulation in the refrigerant circuit and redirects it to the compressor function

- SEER 12/7°C up to 7.3
- SEPR 12/7°C up to 9.3
SmartVu™ control
- Intuitive and user-friendly, coloured, 4.3" interface
- 10 languages available
- Easy access to the controller box
- Password protection
- Night-modex
- Energy management

Remote Management (Standard)
- Easily accessed from the internet
- Multiple remote control, monitoring and diagnostic possibilities
- Optional communication gateways
- Condenser pumps control
- Start/Stop of the machine
- Dual set-point management
- Demand limit setting
- Operation visualization
- Alarm visualization
Remote management (EMM option)
- Extended remote control possibilities: room temperature, set-point reset, etc.
- Light-brine solution, down to -3°C
- Lead/lag operation
- Single power connection point
- Evaporator pump power / control circuit
- Evaporator dual pumps power / control circuit
- Condenser pump power / control circuit
- Condenser insulation
- Service valve set
- Lon, J-Bus or BacNet gateway
- High condensing temperature
- Condensing temperature limitation
- Control for low condensing temperature systems
- Touch Pilot control, 7” user interface
- Low noise level

30XWHPZE with
PUREtec™ refrigerant
PUREtec™ refrigerant
Carrier meeting the challenge of efficiency and climate change with PUREtec™ range that will not only protect the ozone layer but also have a very low global warming impact.