AquaSnap®
61AF
Air-to-Water High-Temperature Monobloc Heat Pump with Integrated Hydronic Module
Nominal Heating capacity: 30~105 kW
The Aquasnap high-temperature heat pump range was designed for commercial applications such as the heating of offices, apartments and hotels as well as domestic hot water production in new and refurbished buildings.
- 61AF optimized for heating
- Compact design
- Plug & Play approach
- High temperature 65°C
General description
- Small footprint and low height allowing it to blend in with any architectural styles
- Energy savings: certified Eurovent energy efficiency class A
- Operating range allows outside temperatures down to -20°C and leaving water temperatures up to 65°C for domestic hot water applications
- Intelligent unit control permits unit operation in extreme conditions, minimizing unit shut-down times
Quiet Operation
- Low-noise scroll compressors with low vibration level
- The compressor assembly is installed on an independent chassis and supported by anti-vibration mountings
- Dynamic suction and discharge piping supports, minimizing vibration transmission (Carrier patent)
- Vertical evaporator coils
- Protection grilles on anti-vibration mountings to protect the heat exchanger against possible shocks
- Latest-generation low-noise Flying Bird™ fans, made of a composite material, are now even quieter and do not generate intrusive low-frequency noise
- Rigid fan installation for reduced start-up noise
Easy and fast installation
Integrated hydronic module (option)- Variable speed water pump
- Water filter protects the water pump against circulating debris
- Pump protected against cavitation by a pressure transducer that measures the entering water pressure
- Over-pressure valve
- Thermal insulation and frost protection down to -20°C, using an electrical resistance heater
Easily removable panels
Simplified electrical connections
Fast commissioning
Economical Operation
Increased energy efficiency- Eurovent energy efficiency class A
- Electronic expansion valve
- Dynamic superheat management
- Patented FreeDefrost algorithm
- Maintenance-free scroll compressors with vapour injection
- Touch Pilot Junior offers fast diagnosis
Environmental Care
- Non-ozone depleting R-407C refrigerant
- Leak-tight refrigerant circuit
Superior Reliability
- State-of-the-art concept
- Auto-adaptive control
- Exceptional endurance test
Options
- Coils Corrosion protection
- Low noise level
- Very low noise level
- Unit with ductable fans
- Grilles and enclosure panels
- LP VSD single-pump
- frost protection
- Lon, J-Bus or BacNet gateway
- Lead/lag operation
- Soft Starter
- Compliance with Russian regulations
- Welded exchangers connection kit
Accessories
- Heating System Manager type A: controls one heat emitter type with an auxiliary electric heater or boiler
- Heating System Manager type B: controls two heat emitter types and domestic hot water production with an auxiliary electric heater or boiler
- Heating System Manager type C: controls two heat emitter types and domestic hot water production with a district heating network as auxiliary source
General description
- Small footprint and low height allowing it to blend in with any architectural styles
- Energy savings: certified Eurovent energy efficiency class A
- Operating range allows outside temperatures down to -20°C and leaving water temperatures up to 65°C for domestic hot water applications
- Intelligent unit control permits unit operation in extreme conditions, minimizing unit shut-down times
Quiet Operation
- Low-noise scroll compressors with low vibration level
- The compressor assembly is installed on an independent chassis and supported by anti-vibration mountings
- Dynamic suction and discharge piping supports, minimizing vibration transmission (Carrier patent)
- Vertical evaporator coils
- Protection grilles on anti-vibration mountings to protect the heat exchanger against possible shocks
- Latest-generation low-noise Flying Bird™ fans, made of a composite material, are now even quieter and do not generate intrusive low-frequency noise
- Rigid fan installation for reduced start-up noise
Easy and fast installation
Integrated hydronic module (option)- Variable speed water pump
- Water filter protects the water pump against circulating debris
- Pump protected against cavitation by a pressure transducer that measures the entering water pressure
- Over-pressure valve
- Thermal insulation and frost protection down to -20°C, using an electrical resistance heater
Easily removable panels
Simplified electrical connections
Fast commissioning
Economical Operation
Increased energy efficiency- Eurovent energy efficiency class A
- Electronic expansion valve
- Dynamic superheat management
- Patented FreeDefrost algorithm
- Maintenance-free scroll compressors with vapour injection
- Touch Pilot Junior offers fast diagnosis
Environmental Care
- Non-ozone depleting R-407C refrigerant
- Leak-tight refrigerant circuit
Superior Reliability
- State-of-the-art concept
- Auto-adaptive control
- Exceptional endurance test
Options
- Coils Corrosion protection
- Low noise level
- Very low noise level
- Unit with ductable fans
- Grilles and enclosure panels
- LP VSD single-pump
- frost protection
- Lon, J-Bus or BacNet gateway
- Lead/lag operation
- Soft Starter
- Compliance with Russian regulations
- Welded exchangers connection kit
Accessories
- Heating System Manager type A: controls one heat emitter type with an auxiliary electric heater or boiler
- Heating System Manager type B: controls two heat emitter types and domestic hot water production with an auxiliary electric heater or boiler
- Heating System Manager type C: controls two heat emitter types and domestic hot water production with a district heating network as auxiliary source