Skip to main content

Toshiba Caons Circulating Hot Water Heat Pump Caons Series 700
S(M)400

Toshiba Caons Series 700 is a heat source machine that uses a refrigerant to pump heat from the air and heat the water in the secondary medium that circulates. When the heat transported by the secondary medium water (high-temperature water) is used in the production process, for example, in a washing machine or heating device, it achieves a significant reduction in energy consumption and running costs, thereby contributing to a reduction in production costs. In addition, since it can be installed individually and decentralized, it can be flexibly adapted to gradual introduction and layout changes, and maintenance is easy.

Efficient
Quiet
Reliable
Sustainable
Combination up to 16 units for single module controller
Simple installation and maintenance
Air to air defrost operation in winter Reduction in energy consumption & efficient operation
Heating Temperature range from 50C up to 90C
DC twin rotary compressor with the world's largest capacity inverter
Operable under Various pressure difference conditions, incorporates a two stage refrigerant circuit that provide high temperature water circulation while saving energy.
High variable performance range
Highly efficient low-load operation at minimum frequency of 15Hz
Wide range & High performance
Energy saving performance is improve by high performance at partial load and achieved by the highly efficient DC motor and rotary compressor
Pump kit
Circulating hot water heat pump allows once-through operation. The temperature of makeup water can be increased by controlling the water flow rate with a pump and a three-way valve inside the pump kit
Management of large scale heating process using one module controller
Caons group control allows a system with a maximum of 1,120kW
Connect up to maximum of 16 units for single module controller
Air to air defrost operation in winter Reduction in energy consumption & efficient operation
Heating Temperature range from 50C up to 90C
DC twin rotary compressor with the world's largest capacity inverter
Operable under Various pressure difference conditions, incorporates a two stage refrigerant circuit that provide high temperature water circulation while saving energy.
High variable performance range
Highly efficient low-load operation at minimum frequency of 15Hz
Wide range & High performance
Energy saving performance is improve by high performance at partial load and achieved by the highly efficient DC motor and rotary compressor
Pump kit
Circulating hot water heat pump allows once-through operation. The temperature of makeup water can be increased by controlling the water flow rate with a pump and a three-way valve inside the pump kit
Management of large scale heating process using one module controller
Caons group control allows a system with a maximum of 1,120kW
Connect up to maximum of 16 units for single module controller