Toshiba Universal Smart X Series EDGE
Energy efficiency.
High scalability.
World-class quality.
Meet all these three needs with one solution: Toshiba Universal Smart X Series EDGE, available in both heat pump and cooling-only models. Engineered with cutting-edge technology, designed with a large capacity DC inverter twin rotary compressor, crafted with a commitment to reliable performance and available in models up to 70 HP (200 kw) - this truly efficient solution is ideal for your heating and cooling needs.
Large Capacity DC Inverter Twin Rotary Compressor
- Impressive heating capacity even in low ambient temperature by using one of the largest capacity DC twin rotary compressor (Stepless Controlled 5-100%)
High Energy Efficiency
- Extremely high full load and part load energy efficiency as a result of the combination between low GWP refrigerant R32 and DC inverter compressor.
- Precise control of water flow volume and water pressure based on required load by using internal pump module with variable flow bypass control resulting in even higher system efficiency
Highly Reliable Modular Design
- Four independent refrigerant circuits available in each module delivering excellent risk diversification.
- Reduced heating capacity loss during defrosting
Wide Range of Operation
- Impressive operating range with up to 16o C Δ T
- Heating operation from -20C OAT to 43C OAT
Installation Friendly
- Space Saving X-frame chassis design for ease of installation even in compact spaces.
- Easy replacement and installation in stages due to modular design.
Minimum Harmonic Suppression less than 10%
The harmonic suppression function is installed as a standard feature on all models and achieves a power factor of up to 99%. This decreases installation costs.
Excellent Control System
Up to eight sets of 16 modules each, total 128 units, can be controlled at once at once using a single controller. Individual settings and operation states can be controlled and displayed via a touch panel, supporting customer energy management.
Discover truly energy efficient heating & cooling with the Toshiba Universal Smart X Series EDGE
Energy efficiency. High Scalability. World-class quality. Meet all these three needs with one solution: The Toshiba Universal Smart X Series EDGE, available in both heat pump and cooling-only models.
Large Capacity DC Inverter Twin Rotary Compressor
- Impressive heating capacity even in low ambient temperature by using one of the largest capacity DC twin rotary compressor (Stepless Controlled 5-100%)
High Energy Efficiency
- Extremely high full load and part load energy efficiency as a result of the combination between low GWP refrigerant R32 and DC inverter compressor.
- Precise control of water flow volume and water pressure based on required load by using internal pump module with variable flow bypass control resulting in even higher system efficiency
Highly Reliable Modular Design
- Four independent refrigerant circuits available in each module delivering excellent risk diversification.
- Reduced heating capacity loss during defrosting
Wide Range of Operation
- Impressive operating range with up to 16o C Δ T
- Heating operation from -20C OAT to 43C OAT
Installation Friendly
- Space Saving X-frame chassis design for ease of installation even in compact spaces.
- Easy replacement and installation in stages due to modular design.
Minimum Harmonic Suppression less than 10%
The harmonic suppression function is installed as a standard feature on all models and achieves a power factor of up to 99%. This decreases installation costs.
Excellent Control System
Up to eight sets of 16 modules each, total 128 units, can be controlled at once at once using a single controller. Individual settings and operation states can be controlled and displayed via a touch panel, supporting customer energy management.
Discover truly energy efficient heating & cooling with the Toshiba Universal Smart X Series EDGE
Energy efficiency. High Scalability. World-class quality. Meet all these three needs with one solution: The Toshiba Universal Smart X Series EDGE, available in both heat pump and cooling-only models.