Skip to main content
error This product is no longer in production and may only be available in limited quantities. Contact your dealer for further details.
performance-multi-zone-heat-pump-with-basepan-heater-38MGR

Performance™ Multi-Zone Heat Pump with Basepan Heater

38MGR

Multi-zone systems with up to 23.8 SEER for premium cooling energy savings & 10.5 HSPF for enhanced heating energy savings.

4.3 out of 5 stars
4.3 out of 5 stars
4.3 out of 5 stars
Type: Multi-zone

Overview

If you happen to live in a home without ductwork or have a converted area for a living/working space, you'll appreciate this multi-zone heat pump. The MGR system can provide year-round comfort, cooling for those hot summer days and warmth the rest of the year, even when temperature dips down to 5° F at full heating capacity (with the right size and system combination).

As a multi-zone, you can use up to five multiple style indoor units supported by just this one efficient, outdoor Inverter compressor unit. For quiet comfort in a multi-space application, it can't be beat.

California residents please see Proposition 65

WHY THIS DUCTLESS SYSTEM IS RIGHT FOR YOU
energy-savings-icon
Energy Savings

Select Sizes ENERGY STAR® certified. Up to 23.8 SEER for premium cooling energy savings & 10.5 HSPF for enhanced heating energy savings.

comfort-features-icon
Comfort Features

Premium comfort features for more precise temperature control and fewer temperature swings.

minimal-installation-icon
Minimal Installation

Because there are no ducts, installation is a breeze—no tearing open walls, patching, or repainting required!

zones-icon
Zones

Multi-zone ductless system.

warranty icon
Consumer Choice Warranty

Upon timely registration, on eligible equipment select either a 10-year parts only limited warranty or a 5-year parts, plus a 3-year labor limited warranty.1 Learn More.

1To the original owner, when product is used in an owner-occupied residence, a 10-year parts limited warranty upon timely registration of your new equipment. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate for complete details.

Chat-icon
Let's chat
- Home-icon
chat-circle-icon