Skip to main content
performance-15-packaged-gas-furnace-air-conditioner-system-48VG

Performance™ 15 Packaged Gas Furnace/Air Conditioner System

48VG
Gas heating and electric cooling with up to 16 SEER2 for enhanced energy savings with enhanced comfort features. Ultra-low NOx models available for California.
4.6 out of 5 stars
4.6 out of 5 stars
4.6 out of 5 stars
Initial Cost: $$$

Overview

Whether you are enjoying gas heat in the winter or air conditioned cooling in the summer, this Performance system delivers the consistent temperatures and quiet efficiency of two-stage operation.

Offering enhanced summertime dehumidification capabilities along with ENERGY STAR® qualified performance in every model, it is a package system you can truly get comfortable with. Includes tin-plated copper coils for enhanced corrosion resistance and a stainless steel heat exchanger for durability

comfort-13-48VG

California residents please see Proposition 65

WHY THIS PACKAGED PRODUCT IS RIGHT FOR YOU
energy savings icon
Energy Savings

ENERGY STAR® certified. Up to 16 SEER2 and 11.5 EER2 for enhanced energy savings.

comfort-features-icon
Comfort Features

Enhanced comfort features for improved temperature control and more consistent comfort.

sysrem-type-icon
System Type

Heating and cooling system that uses gas for heating and electricity for cooling. Ultra-low NOx models available for California.

humidity-control-icon
Humidity Control

Offers two-stage dehumidification for enhanced humidity control. Can operate at a lower speed to extract more humidity from your indoor air.

size-icon
Size

Available in various sizes that can accommodate most homes. Your Carrier expert will recommend the appropriate model to fit your needs.

warranty icon
Consumer Choice Warranty

Upon timely registration, on eligible equipment select either a 10-year parts only limited warranty or a 5-year parts, plus a 3-year labor limited warranty.1 Learn More. Lifetime stainless steel heat exchanger limited warranty upon timely registration.2

carrier consumer choice warranty logo
Consumer Choice Warranty

Because you make the decision, this program gives you confidence that your comfort is covered in a way that makes sense for you.

Learn More

1To the original owner on eligible equipment for eligible residential applications. Parts only limited warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.

2To the original owner on eligible equipment for eligible residential applications. Lifetime stainless steel heat exchanger parts limited warranty period is 20 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a lifetime heat exchanger parts limited warranty. See warranty certificate for details.

Chat-icon
Let's chat
- Home-icon
chat-circle-icon