Skip to main content

40LM 40 – 200

Airflow Range: 700 – 3825 l/s3/h

Horizontal Chilled Water application
Furred-In Type-Ceiling Mounted
Fan Coil Unit

Carrier’s 40LM series fan coil units are Factory assembled, horizontal draw through type fan coil for furred-in ducted installations. Units shall be completed with water coil(s), fan(s), motor(s), drain pan, filters and all required wiring, collars for ducted units

The low silhouette styling of this unit makes it a popular choice for “in-the-ceiling” or “over the closet” applications in all types of building installation like residential, hotels, motels, apartments, offices, hospitals, schools and other multi-room buildings

  • Nominal air flow range from 900 to 3800 CFM
  • Chilled Water Furred-in model with Plenum Fan Coil units.
  • Horizontal Single skin ducted application.
  • Insulated & painted condensate drain pan and a factory fitted frame complete with filter media.
  • Equip with high efficient direct driven fans with permanent split capacitor motor
  • 3 speed motor ensures quiet operation.
  • Standard copper tube aluminium fins (Cu/Al) evaporator coil for maximum heat transfer.
  • Carrier Lanced Sine Wave fin pattern ensures energy efficient performance.
  • 3 row coil (40LM040) & 4row coil (40LM050,60,70,100,120,150,200)
  • Permanent washable synthetic media filters
  • Unit shall be tested in accordance with ARI Standard 440.
  • Coils shall be rated in accordance with ARI standard 410
  • Factory tested coil for leakage at 400 psig air pressure with coil submerged in water.
  • Factory is ISO-9001 certified
  • Nominal air flow range from 900 to 3800 CFM
  • Chilled Water Furred-in model with Plenum Fan Coil units.
  • Horizontal Single skin ducted application.
  • Insulated & painted condensate drain pan and a factory fitted frame complete with filter media.
  • Equip with high efficient direct driven fans with permanent split capacitor motor
  • 3 speed motor ensures quiet operation.
  • Standard copper tube aluminium fins (Cu/Al) evaporator coil for maximum heat transfer.
  • Carrier Lanced Sine Wave fin pattern ensures energy efficient performance.
  • 3 row coil (40LM040) & 4row coil (40LM050,60,70,100,120,150,200)
  • Permanent washable synthetic media filters
  • Unit shall be tested in accordance with ARI Standard 440.
  • Coils shall be rated in accordance with ARI standard 410
  • Factory tested coil for leakage at 400 psig air pressure with coil submerged in water.
  • Factory is ISO-9001 certified