Skip to main content
infinity-19vs-central-air-conditioner-24VNA9

Infinity® Variable-Speed Central Air Conditioner

24VNA9

Up to 19 SEER2 for premium energy savings with premium comfort features

4.6 out of 5 stars
4.6 out of 5 stars
4.6 out of 5 stars
Initial Cost: $$$

Overview

The Infinity 19VS is different in a lot of ways. It offers variable-speed compression that can step down in 5 stages to as low as 25% of its capacity. That's huge from a comfort perspective. The ability to run in lower speeds most of the time makes it quieter and more adept at removing humidity and keeping temperatures even. Plus, those lower speeds are the sweet spot for the unit's best efficiency levels and for getting the most benefit out of other systems you might have like an air purifier because of more constant air flow through the system.

And, it's seldom you can upgrade your system a component at a time. Most often, the leap to higher efficiency and better comfort via a communicating system for that home you love can mean you have to deal with the cost of a whole system even though only your AC has called it quits. The Infinity 19VS could change that for you. Your Carrier® expert can help you determine if it can work with your existing indoor unit so you can upgrade in steps.

California residents please see Proposition 65

WHY THIS AIR CONDITIONER IS RIGHT FOR YOU
energy savings icon
product-best
Energy Savings

ENERGY STAR® certified. Up to 19 SEER2 and up to 13 EER2 for premium energy savings.

comfort-features-icon
product-best
Comfort Features

Premium comfort features for more precise temperature control and fewer temperature swings.

humidity-control-icon
product-best
Humidity Control

The five-stage variable-speed compressor and Ideal Humidity System™ Technology offers excellent humidity control. Can operate at lower speeds for longer times extracting more humidity from your indoor air.

sound-performance-icon
product-best
Sound Performance

The five-stage variable-speed compressor and Silencer System II™ components that reduce airflow and vibration provides extremely quiet operation.

size-icon
product-best
Size

Available in various sizes that can accommodate most homes. Your Carrier expert will recommend the appropriate model to fit your needs.

warranty icon
product-best
Consumer Choice Warranty

Upon timely registration, on eligible equipment select either a 10-year parts only limited warranty or a 5-year parts, plus a 3-year labor limited warranty.1 Learn More.

durability_icon
product-best
Durability

A galvanized steel cabinet, louvered coil guard and baked-on powder paint provide protection against dings, dents and weather-based threats.

1To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.

Chat-icon
Let's chat
- Home-icon
chat-circle-icon