![carrier-38vmh-1p-vrf-single-phase-heat-pump-c](https://images.carriercms.com/image/upload/v1626120079/carrier/residential-hvac/products/variable-refrigerant-flow/carrier-38vmh-1p-vrf-single-phase-heat-pump-c.png)
Single-Phase Heat Pump
38VMH-1P
Multi-zone system with up to 19.2 SEER and 10.0 HSPF
Type Outdoor Heat Pump
Connect With a Local Expert
Overview
The single-phase VRF heat pump system is a combination of an outdoor unit with multiple style indoor units connected by refrigerant piping and wiring. The outdoor units have stacked dual condenser fan with side blow arrangement.
California residents please see Proposition 65
Product Features
- Up to 19.2 SEER cooling efficiency
- Up to 10.0 HSPF heating efficiency
- Available in 3, 4 & 5-ton capacity range
- 208/230-1-60Hz power supply
- Ability to connect up to 9 multiple style indoor units on a 5 ton system
- 2-pipe heat pump system
- High performance outdoor unit with Inverter-driven scroll compressor
- Cooling Operating Range: 5° F to 118° F
- Heating Operating Range: 5° F to 64° F
- Connected capacity up to 130%
- Quiet outdoor operation, as low as 58.7 dB(A)
Reliability Features
- All equipment wiring complies with NEC requirements
- Unit constructed in accordance with ETL requirements
- Finned tube heat exchanger
- Suitable for R-410a refrigerant
Installation Features
- Factory provided controls
- Single point electric connections
Warranty
- 5-year parts limited warranty, except refrigerant, air filters and filter driers which are not included in any part of the limited warranty. 7-year limit warranty on compressor only.