![carrier-40vml-7-12k-low-static-duct-indoor-unit](https://images.carriercms.com/image/upload/v1626120080/carrier/residential-hvac/products/variable-refrigerant-flow/carrier-40vml-7-12k-low-static-duct-indoor-unit.png)
Low Static Duct
40VML
The 40VML fan coil is matched with the 38VMR heat recovery or the 38VMH heat pump and the 40MV9 series controllers.
Type Indoor Fan Coil
Connect With a Local Expert
Overview
The Carrier VRF Slim Duct (low static) unit is only 8-1/4” in height making it an ideal candidate for narrow plenum space applications.
California residents please see Proposition 65
Product Features
- 208/230V-1-60Hz voltage
- Unit can handle up to 0.2 in. wg of ESP
- DC fan motor
- Multiple fan speeds
- Built-in condensate drain pump
- Reversible return air arrangement – rear or bottom
Reliability Features
- All equipment wiring complies with NEC requirements
- Unit constructed in accordance with ETL requirements
- DC fan motor
- Finned tube heat exchanger
- Suitable for R-410a refrigerant
Installation Features
- Controls quick connects standard
- All settings can be done from the Remote Controller
- Unit comes standard with IR receiver
Warranty
- 5-year parts limited warranty, except refrigerant, air filters and filter driers which are not included in any part of the limited warranty.