![carrier-40vmm-7-9k-medium-static-duct-indoor-unit](https://images.carriercms.com/image/upload/v1626120080/carrier/residential-hvac/products/variable-refrigerant-flow/carrier-40vmm-7-9k-medium-static-duct-indoor-unit.png)
Medium Static Duct
40VMM
The 40VMM fan coil is matched with the 38VMR heat recovery or the 38VMH heat pump and the 40MV9 series controllers.
Type Indoor Fan Coil
Connect With a Local Expert
Overview
The Carrier VRF Medium Static Duct unit is ideal for single room hideaway or ducted applications.
California residents please see Proposition 65
Product Features
- 208-230V-1-60Hz voltage
- Unit can handle up to 0.6 in. WG of ESP
- DC fan motor
- Multiple fan speeds
- Knock out for fresh air opening
- Built-in condensate drain pump
- Reversible return air arrangement – rear to bottom
Reliability Features
- All equipment wiring complies with NEC requirements
- Unit constructed in accordance with ETL requirements
- DC fan motor
- Finned tube heat exchanger
- Suitable for R-410a refrigerant
Installation Features
- Controls quick connects standard
- All settings can be done from the Remote Controller
- Unit comes standard with IR receiver
Warranty
- 5-year parts limited warranty, except refrigerant, air filters and filter driers which are not included in any part of the limited warranty.