![carrier-40vmr-7-9k-floor-console-recessed-indoor-unit](https://images.carriercms.com/image/upload/v1626286545/carrier/residential-hvac/products/variable-refrigerant-flow/carrier-40vmr-7-9k-floor-console-recessed-indoor-unit.png)
Floor Console - Recesse
40VMR
The 40VMR fan coil is matched with the 38VMR heat recovery or the 38VMH heat pump and the 40MV9 series controllers.
Type Indoor Fan Coil
Connect With a Local Expert
Overview
The Carrier VRF Floor Console – Recessed units can be installed inside a wall or custom-built cabinet to match interior space design.
California residents please see Proposition 65
Product Features
- 208/230V-1-60Hz voltage
- DC fan motor
- Multiple fan speeds
- Adjustable filter rack up to 2”
- Handle up to 0.15” of ESP
- Complete hideaway unit
Reliability Features
- All equipment wiring complies with NEC requirements
- Unit constructed in accordance with ETL requirements
- DC fan motor
- Finned tube heat exchanger
- Suitable for R-410a refrigerant
Installation Features
- Controls quick connects standard
- All settings can be done from the Remote Controller
- Unit comes standard with IR receiver
Warranty
- 5-year parts limited warranty, except refrigerant, air filters and filter driers which are not included in any part of the limited warranty.