Skip to main content
error This product is no longer in production and may only be available in limited quantities. Contact your dealer for further details.
toshiba-carrier-lt-commercial-heat-pump-RAVAT

Toshiba Carrier Lt. Commercial Heat Pump

RAVAT

Single-zone system with up to 21 SEER for premium cooling energy savings & 11.9 HSPF for enhanced heating energy savings.

Type: Single Zone

Overview

Whether you're supplementing cooling and heating in an entry or an interior room, you'll appreciate the power and efficiency of this heat pump. Its Inverter compressor and outdoor fan can accurately match load to drive efficiency and keep temperatures even.

If you are more concerned with assuring consistent temperatures year round you'll be able to cool in temperatures as low as 23° F (0° F with optional wind baffle) and heat in outdoor temps ranging from -4 to 59° F. And with line lengths of up to 245' (depending on system configuration) this versatile unit can go just about anywhere.

The RAVAT heat pump can be matched with the RAVKR High Wall, RAVUT cassette, or RAVCT underceiling indoor units to create the RAV single zone ductless system.

California residents please see Proposition 65

WHY THIS DUCTLESS SYSTEM IS RIGHT FOR YOU
energy savings icon
Energy Savings

Select sizes ENERGY STAR® certified. Up to 21 SEER for premium cooling energy savings & 11.9 HSPF for enhanced heating energy savings.

comfort-features-icon
Comfort Features

Premium comfort features for more precise temperature control and fewer temperature swings.

minimal-installation-icon
Minimal Installation

Because there are no ducts, installation is a breeze—no tearing open walls, patching, or repainting required!

zones-icon
Zones

Single-zone system.

sound-performance-icon
Sound Performance

Extremely quiet operation for peace and comfort.

warranty icon
Warranty

10-year parts limited warranty upon timely registration.1

1To the original owner, when product is used in an owner-occupied residence, a 10-year parts limited warranty upon timely registration of your new equipment. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate for complete details.

Chat-icon
Let's chat
- Home-icon
chat-circle-icon