Overview
The Performance 96 gas furnace is a single stage furnace, with a variable 25-speed blower motor. Variable-speed blower operation also aids other system components and can help make your air conditioning system more efficient and improve summer dehumidification.
SmartEvap™ technology gives cooling condensation time to drain away to prevent rehumidification. SmartEvap can reduce humidity by up to 10%.
Pair your InteliSense-enabled Performance Series furnace with an ecobee for Carrier Smart Thermostat to grant permission for data sharing, and enjoy the benefits of connected comfort. InteliSense™ technology gives your dealer the ability to remotely view the operational health of your system and use digital tools to provide more efficient customer service and remotely troubleshoot your system.

California residents please see Proposition 65

Comfort Heat Technology® provides enhanced comfort features that accurately predicts the need for heating based on previous furnace cycles. This results in for more precise temperature control and fewer temperature swings.

Offers enhanced humidity control when paired with two-stage air conditioner or heat pump.

Allows for critical equipment performance data to be gathered and shared with your dealer who can reassure you that your system is running properly. Simply your furnace with an ecobee for Carrier Smart Thermostat, grant permissions for data sharing and watch an improved customer experience come to life. Learn more .
Quiet operation with a fully insulated cabinet to help minimize noise levels.
Natural gas. Can be converted to liquid propane by installing an optional propane conversion accessory kit.

Available in various sizes that can accommodate most homes. Your Carrier expert will recommend the appropriate model to fit your needs.

Upon timely registration, on eligible equipment select either a 10-year parts only limited warranty or a 5-year parts, plus a 3-year labor limited warranty.1 Learn More. Lifetime heat exchanger limited warranty upon timely registration.2
1To the original owner on eligible equipment for eligible residential applications. Parts only limited warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.
2To the original owner on eligible equipment for eligible residential applications. Lifetime heat exchanger parts limited warranty period is 20 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a lifetime heat exchanger parts limited warranty. See warranty certificate for details.