Skip to main content
Heat Pumps

A Guide To 3 Ton Heat Pumps

By Travis Baugh

A 3-ton heat pump is a popular choice for medium-sized homes, offering efficient heating and cooling year-round. In this article, we’ll explore what is a 3-ton heat pump, heat pump system sizing considerations, 3 ton heat pump cost, and the importance of connecting with a Carrier dealer for a properly sized heat pump for your home.

3-ton heat pump sits outside of a brick home

What Is A 3 Ton Heat Pump?

A 3-ton heat pump refers to the heating and cooling capacity of a heat pump unit. In HVAC terms, "ton" is a measurement of how much heat a system can remove or provide in one hour. Specifically:

  • 1 ton = 12,000 British Thermal Units (BTUs) per hour. 
  • 3 tons = 36,000 BTUs per hour.

Therefore, a 3-ton heat pump can remove or provide 36,000 BTUs of heat energy per hour. Heat pumps are used for both heating and cooling, and a 3-ton unit is typically suitable for medium to large homes, depending on factors like insulation, climate, and square footage.

The "tonnage" is critical for ensuring the system is properly sized for a home, as undersized or oversized units can lead to inefficiency and higher energy costs.

Do I Need A 3-Ton Heat Pump For My Home?

The size of the HVAC system you need depends on several factors, primarily the size of your home (square footage), the climate you live in, and your home’s insulation quality. A common rule of thumb for estimating HVAC size is to use BTUs per square foot, but this only provides a rough estimate. Here's a general guideline:

  • Standard homes in moderate climates: 20 BTUs per square foot is a typical value. 
  • Hotter climates: You may need 25-30 BTUs per square foot. 
  • Colder climates: Around 30-35 BTUs per square foot may be necessary. 

Calculate Heat Pump System Size

1. Determine the square footage of your home. 
  • Measure the length and width of each room, then multiply them together to get the area of each room.
  • Add the areas of all rooms to get the total square footage. 
2. Multiply by the BTUs per square foot (based on your climate). 
For example: 
• A 2,000 sq. ft. home in a moderate climate: 
  • 2,000 sq. ft. × 20 BTUs = 40,000 BTUs required. 
  • To convert to tons (as 1 ton = 12,000 BTUs), divide by 12,000: 40,000 ÷ 12,000 = 3.3 tons.

Therefore, you would likely need an HVAC system of around 3 to 3.5 tons for this home.

However, other factors like insulation quality, window types, ceiling height, and number of occupants also influence the required size.

a couple discusses 3 ton heat pumps with a carrier dealer

How Much Does It Cost To Install A 3 Ton Heat Pump?

The cost of a heat pump is determined by the local HVAC dealer installing the unit. The final price depends on a number of factors, such as the local market, the home’s condition, the region’s climate, and the type of heat pump being installed. Learn more on our cost of a heat pump page.

Connect With A Carrier Dealer For a Properly Sized Heat Pump

Carrier offers heat pumps in various sizes that can accommodate most homes. Your local Carrier dealer will recommend the appropriate model to fit your needs, likely by performing a Manual J load calculation, a detailed procedure used to determine the heating and cooling requirements of a home. It is developed by the Air Conditioning Contractors of America (ACCA) and is considered the industry standard for accurately sizing HVAC systems. The calculation considers various factors that affect a home's thermal load, ensuring that the HVAC system is neither too large nor too small, which optimizes efficiency, comfort, and energy costs. Contact your local Carrier expert today to get started.

a graphic shows carriers line of 3 ton heat pumps

Frequently Asked Questions About 3 Ton Heat Pumps

A 3-ton heat pump typically heats and cools 1,500 to 2,000 square feet. The exact coverage depends on factors like insulation, home layout, climate, and the efficiency of the system. It's best to consult an HVAC professional for a more precise calculation based on your specific needs.
Yes, a 3-ton AC can generally cool a 2,000 square-foot house. It typically covers 1,500 to 2,000 sq ft, depending on factors like insulation, ceiling height, and climate. For optimal performance, it's best to have a professional assess your home’s cooling needs.
The SEER2 (Seasonal Energy Efficiency Ratio) rating for a 3-ton heat pump depends on the model and efficiency of the system. Higher SEER ratings indicate better energy efficiency, leading to lower energy costs. The national minimum SEER rating for heat pumps is 14.3 as of heat pumps manufactured in 2023 and beyond. Learn more about heat pump efficiency.
The cost of a 3-ton heat pump depends on the heat pump brand, efficiency rating, size, installing contractor, and local installation rates. Higher-end models with better SEER ratings may cost more. Learn more on the cost of a heat pump.
A 3-ton heat pump typically lasts 10 to 15 years with proper maintenance. Regular servicing, such as cleaning filters and checking refrigerant levels, can help extend its lifespan and maintain efficiency over time.

Explore Carrier 3 Ton Heat Pumps

Choosing a Carrier heat pump offers reliable performance and energy efficiency, making it an excellent long-term investment for both heating and cooling needs. With advanced technology and a strong reputation for durability, Carrier heat pumps provide optimal comfort while helping to lower heating and cooling bills. Our commitment to sustainability and quiet operation can help enhance your overall home environment. Explore Carrier's line of heat pumps today.

Our highest efficiency and most advanced air conditioner with up to 23 SEER2 for premium energy savings with extremely quiet performance and premium comfort features.

Up to 18 SEER2 for enhanced energy savings with enhanced comfort features. Features InteliSense™ technology

Up to 16 SEER2 for moderate energy savings with standard comfort features.

Learn More About 3 Ton Heat Pumps
Chat-icon
Let's chat
- Home-icon
chat-circle-icon