Whole House Air Purifiers
Indoor air pollutants like dust, dander, pollen, and other particles can make the indoor air quality of your home more polluted than you imagine—maybe even more polluted than outdoor air.* Carrier home air purifiers can filter out pollutants, so you and your family can breathe cleaner air.
Explore Our Whole Home Air Purifiers
Cost $$


Cost $

Cost $

Cost $305

Cost $430

Cost $415

Cost $550
What to Look for in a Whole House Air Purifier
Air Quality
Clean air inside your home is key to long-lasting comfort. Even when the temperature and humidity levels are ideal, pet dander and pollen circulating in the air can trigger allergy and asthma symptoms. To remove these irritants and have healthy air, an allergen air purifier is your best option.
Filtration Efficiency
When deciding on the best home air purifier for you, keep in mind filter effectiveness. The effectiveness of an air filter can be measured by its Minimum Efficiency Reporting Value (MERV). MERV ratings range from 1-16—the higher the MERV rating, the fewer particles and other contaminants can pass through the air filter. MERV rating is vital to consider when shopping for an air purifier for home.
Captures & Kills® Technology
Captures & Kills® technology can trap 95% of particles in micron size range 1.0 to 3.0 flowing through the HVAC system1, and inactivate 99% of select airborne viruses and bacteria trapped in the MERV 15 filter, including coronavirus.2
HVAC Air Purifiers vs. Portable Air Purifiers
An HVAC air purifier is a whole-house air purification system that integrates with your existing HVAC system to clean the air as it circulates throughout the home. Unlike portable air purifiers, which only filter air in specific rooms, HVAC air purifiers provide comprehensive air quality control across the entire house. HVAC air purification systems help to clean the air by removing pollutants, allergens, and dust, which can not only improve indoor air quality but also extend the lifespan of your HVAC unit and improve energy efficiency by preventing dirt buildup in the system. Professional installation ensures optimal performance and integration with your HVAC air system for maximum benefits.
Frequently Asked Questions About Whole House Air Purifiers
*https://www.epa.gov/report-environment/indoor-air-quality
1 Based on third-party testing (2012) showing 95% of particles size 1.0 to 3.0 microns captured and 85% of particles size 0.3 to 1.0 microns captured.
2 The Infinity® air purifier has demonstrated effectiveness against the murine coronavirus, based on third-party testing (2020) showing a >99% inactivation, which is a virus similar to the human novel coronavirus (SARS-CoV-2) that causes COVID-19. Therefore, the Infinity air purifier can be expected to be effective against SARS-CoV-2 when used in accordance with its directions for use. Third-party testing (2012, 2007) also shows =99% inactivation for the type of virus that causes common colds, Streptococcus pyogenes and human influenza. Airborne particles must flow through your HVAC system and be trapped by the MERV 15 Infinity filter to be inactivated at 99%. The Infinity air purifier achieves a MERV 15 rating based on third-party testing (2012) showing 95% of particles size 1.0 to 3.0 microns captured and 85% of particles size 0.3 to 1.0 microns captured.
3 Based on third party testing (2015) showing 63% of particles size 1.0 to 3.0 captured and 91% of particles size 3.0 to 10 captured.
Learn how it works at Carrier.com/purifier.

Learn More About Air Purifier For Home Topics
- Connect with a Carrier dealer for an air purifier near me
- What are the best air purifiers for allergies?
- What are the benefits of air purifiers?
- Do air purifiers work?
- Do air purifiers help with dust?
- Discover the best air purifier for your home
- Breathe easier with better indoor air quality
- Understanding indoor air pollution