Skip to main content
error This product is no longer in production and may only be available in limited quantities. Contact your dealer for further details.
performance-comfortzone-II-zoning-system-ZONECC4KIT01-B

Performance™ Comfortzone™ II Zoning System

ZONECC4KIT01-B
Thermostat with zoning system for up to four zones.
3 out of 5 stars
3 out of 5 stars
3 out of 5 stars
5 Star
25%
4 Star
25%
3 Star
0%
2 Star
25%
1 Star
25%
Initial Cost: $$

Overview

This ComfortZone II thermostat model allows you simple programming of temperature and humidity levels in 7-day cycles for up to four zones. You can enjoy greater comfort management and energy savings control. And, if your system includes a heat pump and a furnace, its advanced features can orchestrate Hybrid Heat®system performance too.

California residents please see Proposition 65

WHY THIS TRADITIONAL THERMOSTAT IS RIGHT FOR YOU
comfort-features-icon
Comfort Features

Enhanced comfort features that enable you to control humidity levels and set customized comfort schedules.

energy savings icon
Energy Savings

Standard energy saving intelligence. Set customized schedules to help save on your heating & cooling energy costs when you are away.

heat-pump-compatible-icon
Heat Pump Compatible

Can be installed with to control you heat pump heating & cooling system.

zoning-icon
Zoning

Includes zoning panel for customized comfort in up to four zones.

warranty icon
Warranty

5-year parts limited warranty upon timely registration.1

You May Also Like

Thermostat with zoning system for up to two zones.
Thermostat with zoning system for up to eight zones.

1To the original owner, when product is used in an owner-occupied residence, a 5-year parts limited warranty upon timely registration of your new equipment. Warranty period is 3 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 5-year parts limited warranty. See warranty certificate for complete details.

Chat-icon
Let's chat
- Home-icon
chat-circle-icon