![carrier-40VM900005-vrf-controller](https://images.carriercms.com/image/upload/v1631037594/carrier/residential-hvac/products/variable-refrigerant-flow/carrier-40VM900005-vrf-controller.png)
Carrier Touch Screen Wired Controller
40VM900005
Compatible with both indoor & outdoor Carrier VRF units.
Type Carrier VRF
Connect With a Local Expert
Overview
The Touch Screen Wired Controller is a low voltage controller mounted on the wall that maintains room temperature by controlling the Carrier VRF system operation. The controller is capable of displaying temperature from 54° F to 86° F for standard indoor unit and 50° F to 86° F for outside air unit.
California residents please see Proposition 65
Product Features
- Group control (max 16 indoor units)
- Dual setpoint control
- Weekly scheduling
- Touch screen
- Mode Setting: Fan Speed, Swing
- Room temperature display
- Addressing capability
- Error code display
- 1° F temperature indication
Installation Features
- Interface is powered from field-supplied 24VAC power.