Skip to main content
carrier-40VM900052-bacnet-interface

Carrier BACnet® Interface

40VM900052A

Compatible with both indoor & outdoor Carrier VRF units.

Type: Carrier VRF

Overview

The BACnet Interface is a low voltage controller mounted on the wall that provides site-level control of multiple Carrier VRF systems. The BACnet Interface provides BACnet IP communication with the VRF system(s) and in addition, it provides central management of mode, set point and scheduling of indoor units through its web browser interface.

California residents please see Proposition 65

Product Features

  • Four ports, each port can access 64 indoor units or eight refrigerant systems
  • Web browser interface allows login through web
  • Indoor unit – Temperature setting, Operation Mode, error code and scheduling
  • Outdoor unit – Operation Mode and error code

Installation Features

  • Interface is powered from field-supplied 24VAC power.

Chat-icon
Let's chat
- Home-icon
chat-circle-icon