Optimize your energy use with high-efficiency ratings. Carrier boilers boast Annual Fuel Utilization Efficiency (AFUE) ratings of up to 86.2%, allowing you to help minimize heating costs while maintaining exceptional performance.
Reliable warmth for your home
Carrier residential boilers deliver long-lasting, efficient heat to help keep your home consistently comfortable—even in the coldest months. Designed for homes with radiant heat, these natural gas and oil-fired boiler systems provide tailored solutions to help meet your heating needs while aiming to maximize energy efficiency.
Moderate energy savings with advanced comfort features. The Performance Series offers boilers with up to 86.2% AFUE ratings, helping homeowners enjoy comfortable heating while keeping heating costs in check. Built with durable cast iron heat exchangers and equipped with electronic ignition, these systems combine reliability with optimal performance.
Cost-effective heating solutions with standard comfort features. Ideal for homeowners looking for budget-friendly, efficient heating, the Comfort Series includes gas boilers with up to 84% AFUE ratings. These systems are designed with sturdy components, offering consistent warmth at a reasonable upfront cost.
Optimize your energy use with high-efficiency ratings. Carrier boilers boast Annual Fuel Utilization Efficiency (AFUE) ratings of up to 86.2%, allowing you to help minimize heating costs while maintaining exceptional performance.
Carrier boilers help ensure consistent temperature delivery throughout your home, maintaining warmth even in extreme cold. With gas and oil options, these heating systems provide adaptable solutions to meet diverse heating requirements.
Maintaining proper humidity levels is essential for staying comfortable during winter. Carrier’s modulating home boilers help regulate indoor humidity, creating a cozier indoor environment.
The space-saving compact designs of Carrier oil boilers and gas boilers blend high performance with flexibility. Whether you're upgrading or replacing, these small units easily adapt to your home's unique needs.
Reliability is non-negotiable when it comes to heating. Carrier boilers are built to last with robust materials like cast iron heat exchangers, helping you enjoy uninterrupted warmth for years. On average, residential boilers have a lifespan of 15-30 years, depending on maintenance and usage, ensuring long-term comfort and peace of mind.
Choosing the right boiler is about matching its heating power to the size of your home. An undersized unit will struggle to keep you warm, while an oversized one can lead to higher energy costs and unnecessary wear. Finding the perfect fit ensures optimal efficiency and consistent comfort. Your local Carrier expert can assess your home's unique needs and recommend the ideal boiler size for lasting comfort and efficiency.
Proper installation is critical for unlocking your boiler's full potential and ensuring your family's safety. A certified professional helps ensure correct sizing and commissioning for peak efficiency, safe venting to prevent carbon monoxide risks, and full compliance with local codes, helping safeguard your long-term investment in home comfort.
With over a century of HVAC expertise, Carrier delivers innovative, premium heating solutions built on a legacy of trust and performance. Our focus is on creating reliable, high-quality systems designed to meet your needs, supported by an established network of trusted dealers who ensure your comfort is always a priority. Choosing Carrier means investing in proven excellence and lasting peace of mind for your home.
A boiler is a home heating system that heats water to provide warmth, unlike a forced-air furnace that heats and circulates air. It distributes this heat as either hot water or steam through pipes to radiators, baseboard heaters, or radiant flooring to warm your entire home.
The heat cycle begins when a burner warms the heat exchanger, transferring energy to the water inside. A circulator then drives this hot water or steam through your home’s radiators, baseboards, or floor loops to deliver warmth, after which the cooler water returns to the boiler to continuously repeat the loop.
A well-maintained boiler can reliably heat your home for 15 to 30 years, delivering consistent comfort for decades. Its ultimate lifespan is shaped by factors like consistent professional maintenance, local water quality, and how hard it needs to work to heat your space. As a rule of thumb, if your boiler is over 15 years old and requires more frequent repairs or shows a noticeable drop in efficiency, it might be time to consider a replacement.
When comparing boiler vs furnace in home heating systems, the main difference comes down to the heating medium and comfort they deliver. A boiler provides radiant heat by using water or steam that circulates through pipes to radiators, baseboards, or radiant floor loops—ensuring consistent, draft-free warmth throughout your home. In contrast, a furnace powers a forced-air heating system, blowing heated air through ducts and vents for fast temperature changes but with noticeable airflow.
Boilers are ideal for homeowners who want even, dust-free heating—often found in older homes or in spaces prioritizing indoor air quality—while furnaces are the standard in modern homes and require regular maintenance, including air filter changes. Not sure which home heating system is right for your needs? Compare the benefits in our in-depth boiler vs furnace guide for more details.
Talk to a local expert.
Choosing the right boiler is an important decision— Your local Carrier dealer is here to make it simple for you. Contact your local Carrier dealer today for tailored advice on installation, compatibility, and system performance.