Infinity® 20 Heat Pump
27VNA0
Ultra-efficient, whisper-quiet comfort with advanced Greenspeed® Intelligence.
Overview
The Infinity 20 Heat Pump with Greenspeed Intelligence sets the standard in home comfort, blending advanced energy efficiency with precise climate control. Delivering up to 20 SEER2 and 9.5 HSPF2, this ENERGY STAR® certified heat pump utilizes a variable-speed compressor to adjust its performance seamlessly, optimizing energy use and maintaining consistent indoor temperatures. Its quiet operation, as low as 54 decibels, ensures your home stays serene while benefiting from premium comfort features, including outstanding humidity control and advanced defrost technology for peak performance in all seasons. With over-the-air updates and remote monitoring capabilities, this heat pump ensures maximum reliability and convenience.
- ENERGY STAR® Certified
Features
Reliable temperature control for year-round comfort, featuring variable-speed technology that adjusts in minor increments to help minimize temperature fluctuations.
Enjoy advanced humidity management with Ideal Humidity System™ Technology. The variable-speed compressor prolongs run times at lower speeds, ensuring outstanding humidity control for a healthier and more comfortable home climate.
Allows critical equipment performance data to be gathered and shared with your dealer, who can reassure you that your system is running properly. Simply pair your heat pump with the Infinity® system control, grant permissions for data-sharing permissions, and enjoy an improved customer experience.
Operating as low as 54 decibels, this system incorporates Silencer System II™ components, including a compressor sound blanket to suppress noise and minimize vibrations, creating a tranquil indoor environment.
Experience peace of mind with Carrier's Consumer Choice Warranty. Upon timely registration, on eligible equipment select either a 10-year parts only limited warranty or a 5-year parts, plus a 3-year labor limited warranty.¹
Puron Advance™ refrigerant delivers a 75% decrease in global warming potential while maintaining original Puron's non-ozone depleting properties.
Control your compatible Carrier system from anywhere with the Carrier SmartHome App, making it easy to adjust temperatures, create schedules, and monitor your home's comfort
At a glance
Cooling Efficiency
Up to 20 SEER2 / Up to 11.5 EER2Heating Efficiency
Up to 9.5 HSPF2Sound Level
As low as 54 decibelsCompressor Type
Variable-speedRefrigerant
Puron Advance™Size
Available in various sizes to accommodate most homesProtection
WeatherArmor™ Ultra CabinetExperience the ultimate in energy efficiency and home comfort with Greenspeed Intelligence, designed to adapt to your lifestyle.
Works great with
Customer Reviews
4.6 /5
4.6 rating of Reviews (31)
Whole system is extremely quite and efficient
October 3, 2026
Extremely quiet. Can barely hear it running. Amazing!
Very Happy
September 26, 2026
Consistency in whole house heat and cool
27VNA0 20 Seer Heat Pump
September 20, 2026
Best Heat Pump on the market!!
Heat pump
September 14, 2026
Does a poor job of cooling upstairs. We have it set on 76 downstairs but up remains at 80+ & in the winter it does not work well below 42 degrees
Heat pump
September 13, 2026
Continuous fan may be efficient, but it still consumes lots of kw of electricity.
Carrier heat pump
September 11, 2026
I am very happy with the unit it’s quiet , the house is much more comfortable and my bills have been cut in half.
Documents
Brochure
Infinity Heat Pumps with Puron Advance Consumer Literature (Models 27VNA3, 27VNA1, 27VNA0)
Carrier Cold Climate Heat Pump Brochure
Carrier Dual Fuel System 101 Educational Brochure
Carrier Heat Pump Comparison Consumer Brochure
Owner's Manual
Infinity® Variable Speed Heat Pump Using Puron Advance™ (R-454B) Refrigerant
Infinity® Variable Speed Heat Pump Using Puron Advance™ (R-454B) Refrigerant
Warranty Card
Garantie limitée des groupes condenseur de climatiseurs et de thermopompes avec frigorigène Puron AdvanceMD (R-454B)
Carrier Limited Warranty for Air Conditioner & Heat Pump Condensing Units with Puron (R-454B) Refrigerant
California residents please see Proposition 65
Legal disclaimer
To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.