Infinity® 23 Heat Pump 27VNA3

Infinity® 23 Heat Pump

27VNA3

Our most energy-efficient heat pump featuring Greenspeed® Intelligence, designed to deliver exceptional comfort.

  • Greenspeed® Intelligence
  • Variable-Speed Compressor
  • Premium Humidity Control
(23)
Loading dealer information...
27VNA3

Overview

The Infinity 23 Heat Pump with Greenspeed Intelligence represents the pinnacle of Carrier’s innovation. With advanced adaptable-speed technology and the Infinity® System Control, it precisely adapts to your home’s needs. This heat pump operates quietly and efficiently at lower capacities, delivering up to 23 SEER2 energy efficiency. It offers reliable performance with heating operation down to -13⁰F and cooling capacity up to 125⁰F. Modern features like over-the-air software updates ensure your system stays optimized, while Quiet Mode and advanced defrost technology enhance comfort, energy savings and convenience.

  • ENERGY STAR® Certified

Features

At a glance

Cooling Efficiency

Up to 23 SEER2 / Up to 13.5 EER2

Heating Efficiency

Up to 10.5 HSPF2

Sound Level

As low as 53 decibels

Compressor Type

Variable-speed

Refrigerant

Puron Advance™

Size

Available in various sizes to accommodate most homes

Protection

WeatherArmor™ Ultra Cabinet

a man and woman with their dog sitting on a couch watching TV a man and woman with their dog sitting on a couch watching TV

Enjoy enhanced comfort with our most advanced heat pump technology.

Customer Reviews

4.5 /5

4.5 rating of Reviews (23)

Verified purchase

Good unit, bad noise

Tubes coming out of heat pump vibrate, which vibrates the house producing loud noise. It's embarrassing when guests come over.


Verified purchase

Low utility cost high comfort

Unit is near my bedroom window with no noise intrusion. Warm comfort in winter, cool and low humidity in summer.


Verified purchase

Carrier High Performance Heat Pump

Performs as advertised. If required, warranty doesn't cover technician labor.


Verified purchase

27VNA3

Pleased so far with the system. This past winter we got down to +7 deg F one morning. The house was maintained at 70 deg and the system was running at 79% capacity. If I interpret this correctly, we still had 20% extra capacity in case it got colder. I’ve had heat pumps since 1978 and this is the most comfortable by far in the winter time. Also seems to control humidity better in the summer. Location: Northern Virginia.


Verified purchase

Quiet and comfortable

In the summer this heat pump is very quiet and does an amazing job at removing moisture from the air. The heat pump provides all our heat until January and February. I have the temperature lockout set so the system switches to the gas furnace at 30F. I'm thinking of lowering that temp, because the heat pump works so well. I find the heat pump provides much better comfort compared to the gas furnace, which overheats the air.


Verified purchase

Quiet comfort

We love the variable speed feature so that energy efficiency is maximized. We also love how very quietly the unit operates.


Documents

Brochure

Infinity Heat Pumps with Puron Advance Consumer Literature (Models 27VNA3, 27VNA1, 27VNA0)

Carrier Cold Climate Heat Pump Brochure

Carrier Dual Fuel System 101 Educational Brochure

Carrier Heat Pump Comparison Consumer Brochure

Owner's Manual

Infinity® Variable Speed Heat Pump Using Puron Advance™ (R-454B) Refrigerant

Infinity® Variable Speed Heat Pump Using Puron Advance™ (R-454B) Refrigerant

Warranty Card

Carrier Garantie limitée des groupes condenseur de climatiseurs et de thermopompes avec frigorigène Puron AdvanceMD (R-454B)

Carrier Limited Warranty for Air Conditioner & Heat Pump Condensing Units with Puron Advance® (R-454B) Refrigerant

California residents please see Proposition 65

Legal disclaimer

  1. To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.

Need help? Find a dealer.

Find a local expert

Discover the Carrier difference.

Your local Carrier dealer will listen to your needs, deliver personalized solutions and ensure your home is comfortable year-round.