Carrier infinity system control smart thermostat SYSTXCCITC01-C

Infinity® System Control (Black)

SYSTXCCITC01-C

Advanced comfort and energy management for your home.

  • Infinity System Compatible
  • Zoning Control Capabilities
  • Energy-Saving Intelligence
(116)
Loading dealer information...
woman changes infinity control settings
Overview

The Infinity System Control offers intuitive features for managing humidity, airflow, and ventilation and is designed exclusively for the Carrier Infinity system. With real-time energy tracking, control of up to eight zones, and secure Wi-Fi® connectivity for access anywhere,¹ it empowers energy-conscious homeowners. Compatibility with Greenspeed® technology and Hybrid Heat® systems helps to ensure your performance and comfort.

Features

family playing in tent inside family playing in tent inside

Experience advanced comfort and potential savings with the Carrier Infinity System Control, tailored to meet your lifestyle needs.

Customer Reviews

3.9 /5

3.9 rating of Reviews (116)

Verified purchase

Carrier HVAC

Great system


Verified purchase

Needs more features. I am an engineer and the lack of control frustrates me.

Several features are missing: 1. the ability control the fan speed in more than 3 increments. 10 would be better. 2. The ability to program in the fan speed to change through the day. Maybe along with the temperature program changes.


Verified purchase

Title

Good


Verified purchase

The wall unit works OK, but few control and energy tracking features

The Carrier Wall Controller works with the complexities of a multi-speed heat pump, but offers few features beyond a simple thermostat. The App "Energy Insights" does not display hour-by-hour tracking that I am used to on other controllers (i.e. Nest, Hunter). The thermostat and APP only can display the last two individual days of daily historical usage using Energy Insights (then it displays the last two complete months of usage), and programmable temperatures are limited to 3 pre-programmed settings (Wake, Home, Sleep). The variable speed is whisper quiet, and the controller does hold the room temperature to +-1F of setpoint. Both the APP and the wall unit have frequent software updates (4 updates in 9 months) which seems like too many for a thermostat. I do not like that I have to have a service call to set the heat-pump outdoor trigger temperature--the setpoint function is buried in the installer programming, and there are no setpoint instructions available in the owners manuals. I have had problems with remotely trying to use the APP to set vacation settings and change the temperature when not onsite; the smartphone APP says the temperature has changed, but the wall unit still has the old numbers. The thermostat cost was part of the total replacement heat pump installation, however, a replacement thermostat appears to cost more than $1000 if it breaks (never found an actual cost)--which is why the warranty is rated low. To summarize, the wall unit controller does maintain the house temperature to +-1F of the setpoint. But the temperature set point is limited to 3 choices (Wake, Home, Sleep). There is no historical tracking to find out the energy usage of a day, more than 2 days ago. There are hidden features of the controller setpoints that are not accessible to the owner.


Verified purchase

Carrier Wireless Thermostats

This unit has latest technology with bidirectional communication and smart enough to identify any potential problems.


Verified purchase

Accurate and Smart

Very accurate and smart.


Documents

Brochure

Infinity System Control Consumer Brochure

Carrier SmartSave Program - Consumer Leaflet (only available in select regions)

Infinity System Control Registration Instructions Quick Start

Owner's Manual

SYSTXCCITC01-C, SYSTXCCWIC01-C Commande de système InfinityMD Manuel d’utilisation

SYSTXCCITC01-C, SYSTXCCWIC01-C Infinity System Control Owner's Manual

Commande de système InfinityMD SYSTXCCITC01-C, SYSTXCCWIC01-C Manuel d’utilisation

Warranty Card

Limited Warranty for System Control, Wireless Access Point (Router), Network Interface Module, System Access Module, Remote Access, Smart Sensor, 4 Zone Board, Remote Room Sensor

Garantie limitée pour commande de système Infinity??, module d’interface réseau, module d’accès au système, accès à distance large bande CAT5, panneau à 4 zones, capteur à distance, capteur intelligent

California residents please see Proposition 65

Legal disclaimer

1. When connected to the Internet through a Wi-Fi® network

2. With your iOS® or Android devices.

3. SmartSave occasionally adjusts your thermostat set point or HVAC system up to 4 degrees, while giving you the flexibility to reset your thermostat to your desired comfort level at any point from the thermostat or the Carrier SmartHome app. Reducing energy usage during higher rate, peak demand periods contributes to electricity savings on your utility bill. Savings and ability to save energy may vary depending on your location, utility provider, home, equipment, weather, and other factors. Continued participation is required for ongoing incentives. Program and incentives are subject to change. See Program Terms & Conditions for complete details.

4. To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.

Have questions about Carrier thermostats?

Find a local expert

Connect with a local Carrier dealer today.

Carrier dealers are here to understand your needs and provide custom solutions to ensure your comfort and satisfaction.