Carrier All-in-one IAQ Brochure
Operates silently in-line with your HVAC system, minimizing airborne pollutants like pollen, dust, and pet dander.
DGAPA
Breathe cleaner, healthier air with whole-home purification.
The Infinity Air Purifier is an advanced whole-home purification system designed to provide cleaner, healthier air. Compatible with your HVAC system, this air purifier uses a MERV 15 filter to trap up to 95% of airborne particles as small as 1.0 microns¹ This helps protect your home from pollutants like dust and dander.
Traps 95% of particles (1.0–3.0 microns)1, creating fresher indoor air.
Equipped with a MERV 15 filter for premium filtration .
Available in various sizes to accommodate most homes.
Experience peace of mind with Carrier's Consumer Choice Warranty. Upon timely registration, on eligible equipment select either a 10-year parts only limited warranty or a 5-year parts, plus a 3-year labor limited warranty.2
Capture Rate/Particle Size
Captures up to 95% of particles ranging from 1.0–3.0 microns¹Size
Available in various sizes to accommodate most homesDiscover a new standard in air purification with the Infinity Air Purifier, protecting your family with healthier, cleaner air.
4.1 /5
4.1 rating of
Reviews (69)
Really happy we did this
December 22, 2020
This purchase was made because our forty year old system failed completely. It was NOT a purchase that we were excited to make, and we held off doing it for two winters. Now that we've lived with it for a couple months, I wish we had replaced our old system years ago. Our new Carrier heat/air system is incredibly quiet and incredibly efficient... It works quickly, and the only thing we hear now is the whisper of air from the vents. A very substantial quality\-of\-life improvement.
Cleaner Air
December 2, 2020
I'm looking forward to the clean air from this unit.
Very good quality
April 20, 2026
The filters are expensive to replace
Brochure
Carrier All-in-one IAQ Brochure
Carrier Infinity Air Purifier Consumer Flyer
Warranty Card
Limited Warranty for Air Purifier
Garantie limitée applicable aux purificateurs d’air
Limited Warranty for Air Purifier
Garantie limitée applicable aux purificateurs d’air
California residents please see Proposition 65
Legal disclaimer
MERV is a filter efficiency standard ranging from 1 to 16 (higher MERV = higher efficiency). The Infinity air purifier achieves a MERV 15 rating based on third-party testing (2012) showing 95% of particles size 1.0 to 3.0 microns captured and 85% of particles size 0.3 to 1.0 microns captured.
To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.