Infinity® Air Purifier DGAPA

Infinity® Air Purifier

DGAPA

Breathe cleaner, healthier air with whole-home purification.

  • MERV 15 filtration
(69)
Loading dealer information...
 Infinity® Air Purifier DGAPA

Overview

The Infinity Air Purifier is an advanced whole-home purification system designed to provide cleaner, healthier air. Compatible with your HVAC system, this air purifier uses a MERV 15 filter to trap up to 95% of airborne particles as small as 1.0 microns¹ This helps protect your home from pollutants like dust and dander.

Features

At a glance

Capture Rate/Particle Size

Captures up to 95% of particles ranging from 1.0–3.0 microns¹

Size

Available in various sizes to accommodate most homes

 Infinity Air Purifier DGAPA  Infinity Air Purifier DGAPA

Discover a new standard in air purification with the Infinity Air Purifier, protecting your family with healthier, cleaner air.

Customer Reviews

4.1 /5

4.1 rating of Reviews (69)

Verified purchase

Air Purifier

Difficult to change filter without tearing up filter being replaced.


Verified purchase

Clean air

Cleaner air


Verified purchase

Clean air

Excellent choice


Verified purchase

Wouldn't want to be without it

We enjoy cleaner indoor air and less dust.


Verified purchase

Nice filter

I have noticed fewer large dust particles, but filter still lets through very small particles so my allergies still kick up a bit. Filter works best when furnace is on high fan.


Verified purchase

Love the idea of cleaner air

Very quite


Documents

Brochure

Carrier All-in-one IAQ Brochure

Carrier Infinity Air Purifier Consumer Flyer

Warranty Card

Limited Warranty for Air Purifier

Garantie limitée applicable aux purificateurs d’air

Limited Warranty for Air Purifier

Garantie limitée applicable aux purificateurs d’air

California residents please see Proposition 65

Legal disclaimer

  1. MERV is a filter efficiency standard ranging from 1 to 16 (higher MERV = higher efficiency). The Infinity air purifier achieves a MERV 15 rating based on third-party testing (2012) showing 95% of particles size 1.0 to 3.0 microns captured and 85% of particles size 0.3 to 1.0 microns captured. 

  2. To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions. 

Need help? Find a dealer nearby for personalized assistance.

Find a local expert

Here to support healthier homes for all.

Your local Carrier dealer will listen to your needs, identify the best approach, and create a tailored solution that’s right for you.